Lighting management room controller 2 outputs048824
Product Features
- PIR corner mount SCS sensor 180°
- vacancy & occupancy mode (push-button override, or IR remote)
- RJ 45 connection
Main Features
- Supplied with fixing base
- Connect to 2 circuit controller Cat.No 0488 50 by
- cord or RJ 45 cable or BUS/SCS cable
- fitted with RJ 45 connector Cat.No 0488 72
- Detection field 45 m²
- Maximum range 8 m - IP 42
- Optimum distance between 2 detectors: 6 m
- Consumption 0.2 W on standby